![MSUD form C 8mm with cable](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MSUD form C 8mm with cable
PUR 4x0.75 bk UL/CSA 3m
Art.No.: | 9101106 |
Weight: | 0.242 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879715362 |
Packaging unit | 50 |