Product may differ from image
M12 female 0° shielded
PUR 4x0.34 shielded gy 7.5m
Art.No.: | 9101107 |
Weight: | 0.482 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879715386 |
Packaging unit | 10 |