Product may differ from image
MSUD valve plug form A 18mm with cable
PUR 3x0.75 bk 10m
Art.No.: | 9101105 |
Weight: | 0.742 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879715355 |
Packaging unit | 10 |