Product may differ from image
M12 male 0° / MSUD valve plug form CI 9.4mm
PVC 3x0.75 gy 1m
Art.No.: | 341788 |
Weight: | 0.085 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879572019 |
Packaging unit | 100 |