Product may differ from image
M8 male 0° / M8 female 0°
PUR 3x0.25 gy UL/CSA+drag chain 2m
Art.No.: | 341786 |
Weight: | 0.059 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879572453 |
Packaging unit | 1 |