Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 female 0° / M8 female 0°
Product may differ from image

Last seen products

M12 female 0° / M8 female 0°

PUR 3x0.25 gy UL/CSA+drag chain 0,2m

Art.No.: 341791
Weight: 0.029 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 13,95 €
  • 13,18 €
  • 12,40 €
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-40561_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping