Product may differ from image
Mini (7/8) 4 pole, Female 90° w/ Cable
PUR 4x1.5 (4x16AWG) bk UL/CSA
Art.No.: | 7700-A4031-UMC0200 |
Weight: | 0.214 kg |
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879698221 |
Packaging unit | 1 |