![MSUD valve plug form A 18mm with cable](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MSUD valve plug form A 18mm with cable
PUR 3x0.75 or 3m
Art.No.: | 3124138 |
Weight: | 0.251 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879237444 |
Packaging unit | 1 |