Product may differ from image
MSUD valve plug form A 18mm with cable
PUR 3x0.75 or 5m
Art.No.: | 3124119 |
Weight: | 0.358 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879237451 |
Packaging unit | 10 |