Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
MASI ASI POWER SUPPLY 1-PHASE,
Product may differ from image

Last seen products

MASI ASI POWER SUPPLY 1-PHASE,

IN: 115VAC OUT: 30,5V/2,8ADC

Art.No.: 85425
Alternative product:   
Weight: 0.7 kg
Country of origin:  CZ
not available
List price per piece:
  • 415,39 €
  • 393,53 €
  • 371,66 €
  • 327,94 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85044090
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 85425_ina_2_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)

---- Marking Accessories ----
---- Screwdriver ----
* plus VAT, plus shipping