EVOLUTION+ POWER SUPPLY 3-PHASE,
IN: 360-520VAC OUT: 22-28V/5ADC
Art.No.: | 85640 |
Alternative product: | |
Weight: | 1 kg |
Country of origin: | CZ |
not available
Description
INPUT: 3× 360...520 V AC / 480...745 V DC
OUTPUT: 22...28 V DC
Current: 5 A
OUTPUT: 22...28 V DC
Current: 5 A
Technical Data
Electrical data
Number of devices parallel connection max. | 5 |
---|---|
Number of devices series connection max. | 2 |
Parallel connection | yes |
Series connection | yes |
Security level | SELV |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Characteristic back-up fuse | Inertia |
---|---|
Input voltage AC min. | 324 V |
Input voltage AC max. | 572 V |
Input voltage DC min. | 480 V |
Input voltage DC max. | 745 V |
Input current AC (3-phase) | 0,45 A |
Inrush current max. | 10 A |
External back-up fuse per phase max. | 10 A |
Phase number input | 3 |
Efficiency | 86 % @ 3× 400 V AC, 86 % @ 3× 520 V AC |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 22 V |
Output voltage DC max. | 28 V |
Output voltage adjustable | yes |
Output current | 5 A |
Duration Power Boost min. | 4 s |
Mains failure bridging min. | 30 ms @ 400 V AC |
Power Boost | 150 % |
Ripple effective max. | 50 mV |
Spikes (s-s) max. | 100 mV |
Diagnostics
Alarm contact | yes |
---|---|
Alarm contact message type | group alarm |
Alarm contact triggers @ | 30 V DC / 0.1 A |
Installation | Connection
Connection | Screw terminals SK |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Mechanical data | Material data
Conformal coated PCB | yes |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 132 mm |
Width | 83 mm |
Depth | 98 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Derating from | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % no condensation |
Approvals
SEMI F47 | compliant |
---|
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879326780 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Marking Accessories ----