Product may differ from image
M12 male Y-distributor / M12 female 0°
PVC 3x0.34 bk UL/CSA 3m
Art.No.: | 9101118 |
Weight: | 0.27 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879764971 |
Packaging unit | 30 |