Product may differ from image
M8 male 0° / M8 male 0°, shielded, EC
PUR 1x4xAWG26 shielded gn UL/CSA+drag ch. 5m
Art.No.: | 9101119 |
Weight: | 0.308 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879764988 |
Packaging unit | 30 |