MSVD POWER SOCKET UTE
Mounting rail
Art.No.: | 67910 |
Weight: | 0.105 kg |
Country of origin: | BE |
Available
Description
France (UTE-NF) white
Screw terminals
Screw terminals
Technical Data
Mechanical data | Mounting data
Height | 77 mm |
---|---|
Width | 45 mm |
Depth | 70 mm |
Commercial data
customs tariff number | 85366990 |
---|---|
GTIN | 4048879041423 |
Packaging unit | 1 |