Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
AMMS 18-1 OPTO-COUPLER MODULE  50201
Product may differ from image

AMMS 18-1 OPTO-COUPLER MODULE

IN: 30 VDC - OUT: 30 VDC / 1,2 A

Art.No.: 50201
Weight: 0.028 kg
Country of origin:  CZ
Available
List price per piece:
  • 28,17 €
  • 26,61 €
  • 25,04 €
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 2 A
24 V DC
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 6 V
Input voltage DC max. 30 V
Input current 8,5 mA
Electrical data | Output
Output voltage DC min. 6 V
Output voltage DC max. 30 V
Output current max. 1,2 A
Switch off delay max. 1 ms
Switching frequency max. 20000 Hz
Switching current min. 1 mA
Switching current max. 1,2 A
Diagnostics
Status indication LED red
Device protection | Electrical
Rated surge voltage 2,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879027885
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 50201_1519-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 50201_1519-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 50201_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping