Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
UNIVERSAL CONTACTOR SUPPRESSOR  26155
Product may differ from image

Last seen products

UNIVERSAL CONTACTOR SUPPRESSOR

Varistor, 230VAC/DC/200VA/W

Art.No.: 26155
Weight: 0.019 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 8,82 €
  • 8,33 €
  • 7,84 €
Download to the Data Cart Download to Easy-Import-Export

Description

230 V AC/DC
VDR
For other configurations and voltages, please inquire.
Certificate
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors universal
Electrical data
Holding power max. 200 W
Electrical data | Input
Input voltage AC 230 V
Input voltage DC 230 V
Mechanical data | Mounting data
Height 20 mm
Width 43 mm
Depth 12 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879018203
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 26155_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 26155_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 26155_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 26155_E140415-NKCR2_ur_z_c.pdf (C)
  • Document: Product data 20030_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 26155_17-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 26155_17-07.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping