SUPPRESSOR FOR SIEMENS CONTACTOR S00 MOTOR
RC, star, 3x575 VAC, 7.5 kV
Art.No.: | 9126183 |
Alternative product: | |
Weight: | 0.006 kg |
Country of origin: | CZ |
Available
Description
3× 575 V AC
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 575 V |
---|
Installation | Connection
Connection information | Connection wires |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Material potting compound | 2-component epoxy |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Siemens Schütz Sirius 3 RT 201 mit Federzuganschluss |
Height | 42 mm |
Width | 45 mm |
Depth | 31 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879413176 |
Packaging unit | 10 |
Accessories
---- Screwdriver ----