Product may differ from image
Mini (7/8) 5 pole, Receptacle, Female (Int.) Straight,
1/2'' NPT, PVC, IEC Colors, 16AWG, 2 m
Art.No.: | MURE-5FR-2M |
Weight: | 0.2 kg |
Country of origin: | US |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879738828 |
Packaging unit | 1 |