Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
MVP12-METALL, 4XM12, 5-POLE, PRE-WIRED ABLE
Product may differ from image

Last seen products

MVP12-METALL, 4XM12, 5-POLE, PRE-WIRED ABLE

20.0m PUR 16x0,34+3X0.75

Art.No.: 8000-54712-4012000
Weight: 5.022 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 360,72 €
  • 340,68 €
  • 320,64 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879723039
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-54712-4012000_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-54712-4012000_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 27471_dxf_x_a.zip (A)
  • Construction files: STP 27471_stp_x_a.zip (A)
  • Document: Installation guide 8000-54712-4010300_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-54712-401xxxx_04-04.15_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-54712-4012000_04-04.15_ce_z_a.pdf (A)
  • Information: MTTF Report 8000-54712-xxxxxxx_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping