Product may differ from image
MVK-MPNIO F DI16/8
MVK ProfiNet/PROFIsafe Compact module, metal,
Art.No.: | 55560 |
Alternative product: | |
Weight: | 0.944 kg |
Country of origin: | DE |
not available
Technical Data
Connections
Fieldbus | M12, D-coded |
---|---|
Sensor-system/actuator supply | 7/8", 5-pole, 2× max. 9 A |
I/O ports | M12, 5-pole, A-coded |
General data
Mounting method | 2-hole screw mounting |
---|---|
Temperature range | -20...+55 °C (storage temperature -40...+70 °C) |
Protection | IP67 |
Dimensions H×W×D | 44×63×225 mm |
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Actuator warning | per channel via LED and BUS |
Monitoring - under voltage | yes |
Monitoring - no voltage | yes |
Short-circuit and overload | yes |
Cross-link detection | Sensor/Actuator |
Wire break detection | yes |
PROFINET
Specification | V2.2, Conformance Class B |
---|---|
Addressing | DCP |
Safety Indicators
DC | 98% |
---|---|
Service life | 20 years |
Category | up to 4 |
PFH | 1.70E-9 |
PL | up to e |
SIL CL | up to 3 |
SIL | up to 3 |
Commercial data
customs tariff number | 85389099 |
---|---|
GTIN | 4048879411349 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- Sensor-Actuator-Line ----
---- Device Marker ----
---- Plug with Thread ----
---- Button ----
---- Sensor-Actuator Adapter ----
---- Screw Plug ----
---- Emergency Stop Button ----