Product may differ from image
MTS single-phase and isolating transfomrer
P: 58VA IN:230VAC OUT: 6/7,5/10VAC
Art.No.: | 866632 |
Weight: | 1 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879814416 |
Packaging unit | 1 |