Product may differ from image
MTS SINGLE-PHASE SAFETY TRANSFORMER
P:250VA IN:230VAC OUT:24VAC
Art.No.: | 866477 |
Weight: | 3.6 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879072281 |
Packaging unit | 1 |