![MSUD valve plug form A 18mm with cable](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MSUD valve plug form A 18mm with cable
PVC 3x0.5 gy 5m
Art.No.: | 248145 |
Weight: | 0.252 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879269889 |
Packaging unit | 10 |