Product may differ from image
MSUD VALVE PLUG FORM A 18MM
PVC-OB 2x0,75 black 1,2m
Art.No.: | 248755 |
Weight: | 0.09 kg |
Country of origin: | CZ |
Available
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879439985 |
Packaging unit | 50 |