Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
MSUD VALVE PLUG FORM A 18MM
Product may differ from image

MSUD VALVE PLUG FORM A 18MM

PUR-JZ 3x1,0 gray 3m

Art.No.: 246662
Weight: 0.223 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 29,21 €
  • 27,58 €
  • 25,96 €
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)

* plus VAT, plus shipping