Product may differ from image
MSUD VALVE PLUG BF A 18MM WITH FREE CABLE END
12V AC/DC, yellow LED + Z-diode
Art.No.: | 247418 |
Weight: | 0.114 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879272988 |
Packaging unit | 10 |