Product may differ from image
MSUD DOUBLE VALVE PLUG FORM A 18MM
PVC 3x0.75 bk 1,65m
Art.No.: | 342480 |
Weight: | 0.22 kg |
Country of origin: | DE |
Available
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879704946 |
Packaging unit | 50 |