Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
MST single-phase control and isolation transformer
Product may differ from image

Last seen products

MST single-phase control and isolation transformer

P:1500VA IN:220/400/460/575VAC±20VAC OUT:115VAC

Art.No.: 866042
Weight: 19.7 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 302,20 €
  • 286,29 €
  • 270,39 €
  • 238,58 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85043200
GTIN 4048879594899
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866042_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866042_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 866042_01-11.15_ce_z_a.pdf (A)
* plus VAT, plus shipping