![MST single-phase and isolating transfomrer](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MST single-phase and isolating transfomrer
P: 1000VA IN:230VAC OUT: 56VAC
Art.No.: | 866640 |
Weight: | 11.6 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879820240 |
Packaging unit | 1 |