Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
MST Single-phase safety transformer
Product may differ from image

MST Single-phase safety transformer

P: 800VA IN: 230/400VAC +/- 15VAC OUT: 24VAC

Art.No.: 86390
Weight: 10 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 183,64 €
  • 173,97 €
  • 164,31 €
  • 144,98 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85043180
GTIN 4048879577588
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86390_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 86390_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf (B)
  • Certificate: GL  86390_TAE00003WB-DNVGL-2025.06.18_gl_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86390_200-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86390_200-04.16_ce_z_b.pdf (B)
* plus VAT, plus shipping