Product may differ from image
MSSB RELAY MODULE
IN: 24 VDC - OUT: 56 VDC / 5 A
Art.No.: | 532345 |
Weight: | 0.042 kg |
Country of origin: | CZ |
Available
Commercial data
customs tariff number | 85364900 |
---|---|
GTIN | 4048879024259 |
Packaging unit | 1 |