Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MQ15-X-Power female 90°left, with cable  7000-P8132-P841500
Product may differ from image

Last seen products

MQ15-X-Power female 90°left, with cable

PUR 6x1.5 bk UL/CSA+drag chain 15m

Art.No.: 7000-P8132-P841500
Weight: 2.138 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 152,24 €
  • 143,78 €
  • 135,32 €
Download to the Data Cart Download to Easy-Import-Export

Description


Female 90°
MQ15, 6-pole
without cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Cable length 15 m
Side 1
Mounting method inserted, screwed
Coating contact silver-plated
Family construction form MQ15
Material contact Copper alloy
No. of poles 6
Side 2
Stripping length (jacket) 30 mm
Electrical data | Supply
Operating voltage AC per power contact max. 600 V
Operating voltage AC per signal contact max. 63 V
Operating voltage DC per signal contact max. 63 V
Operating current per power contact max. 13 A
Operating current per signal contact max. 10 A
Diagnostics
Status indication LED no
Installation | Connection
Stripping length (jacket) 30 mm
Mating cycles min. 500
Installation | Pin assignment
Configuration fully used
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 4 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Combustibility class housing (UL94) HB
Material housing Plastic
Material contact carrier PA
Mechanical data | Mounting data
Looking techniques bayonet-locking
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality

General data | Cable
Cable identification P84
Jacket Color black
Structure | Cable
wire arrangement black 1, black 2, black 3, black 4, black 5, green-yellow
Mechanical data | Cable
Material jacket PUR
Outer-diameter (jacket) 9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPE
Amount wires 6
Conductor crosssection (wire) 1,5 mm²
Material conductor wire Stranded copper wire, bare
Electrical data | Cable
Nominal voltage AC max. 1000 V
Electrical resistance line constant wire 8 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 4 kV
Power frequency withstand voltage (wire - jacket) 4 kV
Temperature range | Cable
Min. operating temperature (static) -50 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 4 x Outer diameter
Bending radius (dynamic) 6,8 x Outer diameter
Travel speed (C-track) 5 Mio.
Torsion stress ± 15 °/m

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060327
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879687522
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7000-P8132-P84xxxx_E492831-PVVA7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 7000-P8132-P84xxxx_E492831-PVVA_ul_z_b.pdf (B)
  • Construction files: STP 7000-P8132_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping