Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
MODLIGHT70 LED FLASH MODUL AMBER
Product may differ from image

MODLIGHT70 LED FLASH MODUL AMBER

Product discontinued, no alternative

Art.No.: 4000-75070-1022000
Weight: 0.069 kg
Country of origin:  ID
not available
List price per piece:
  • 155,88 €
  • 147,22 €
  • 138,56 €
Download to the Data Cart Download to Easy-Import-Export

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 21,6 V
Operating voltage DC max. 26,4 V
Current consumption min. 250 mA
Current consumption max. 430 mA
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked
Mechanical data | Material data
Material housing PC
Mechanical data | Mounting data
Height 49 mm
Width 70 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -10 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371220
ECLASS-7.0 27371220
ECLASS-8.0 27371220
ECLASS-9.0 27371220
ETIM-5.0 EC000232
customs tariff number 85319000
GTIN 4048879030991
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 4000-75070-1022000_E172109_NKCR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 4000-75070-1022000_E172109-NKCR_ul_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75070-1022000_33-01.17_ce_z_b.pdf (B)
* plus VAT, plus shipping