![MEST single-phase autotransformer](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MEST single-phase autotransformer
P:5000VA IN:400/440VAC OUT:230VAC
Art.No.: | 866266 |
Weight: | 28 kg |
Country of origin: | CZ |
Available
Commercial data
customs tariff number | 85043200 |
---|---|
GTIN | 4048879686587 |
Packaging unit | 1 |