Product may differ from image
MEST SINGLE-PHASE AUTOTRANSFORMER
P:2325VA IN:208...490VAC±10VAC OUT:20/110/230VAC
Art.No.: | 866488 |
Weight: | 19.5 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85043200 |
---|---|
GTIN | 4048879072182 |
Packaging unit | 1 |