Product may differ from image
MDST three-phase autotransformer
P:3200VA IN:3x400VAC±5% OUT:3x240VAC
Art.No.: | 866820 |
Weight: | 13.7 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85043200 |
---|---|
GTIN | 4048879511445 |
Packaging unit | 1 |