Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M8 male 0° / M8 female 90° LED
Product may differ from image

Last seen products

M8 male 0° / M8 female 90° LED

PUR 3x0.25 bk UL/CSA+drag chain 1m

Art.No.: 9100772
Weight: 0.035 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 18,32 €
  • 17,30 €
  • 16,28 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879583022
Packaging unit 50

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-88041_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping