Product may differ from image
M8 male 0° / M8 female 90°
PUR 3x0.25 bk UL/CSA+drag chain 0.3m
Art.No.: | 9101072 |
Weight: | 0.017 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879694049 |
Packaging unit | 50 |