Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M8 male 0° / M8 female 90°
Product may differ from image

Last seen products

M8 male 0° / M8 female 90°

PUR 3x0.25 bk UL/CSA+drag ch. 0,8m

Art.No.: 7001-88025-6300080
Weight: 0.03 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 14,63 €
  • 13,81 €
  • 13,00 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879643368
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7000-88025_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping