Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M8 male 0° / M12 female 90° A-cod. Lite
Product may differ from image

M8 male 0° / M12 female 90° A-cod. Lite

PVC 3x0.25 ye UL/CSA 15m

Art.No.: 7005-88261-0101500
Weight: 0.46 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 22,46 €
  • 21,21 €
  • 19,96 €
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping