Product may differ from image
M8 male 0° A-cod. with cable V4A
PUR 4x0.25 bk UL/CSA+drag ch. 0.15m
Art.No.: | 7004-08011-6310015 |
Weight: | 0.012 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879448482 |
Packaging unit | 1 |