![M8 female 90° A-cod. with cable V4A](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M8 female 90° A-cod. with cable V4A
PVC 4x0.25 bk UL/CSA 10m
Art.No.: | 7004-08101-6111000 |
Weight: | 0.354 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879896139 |
Packaging unit | 1 |