Product may differ from image
M8 female 0° A-cod. with cable
PUR 4x0.14 gy 5m
Art.No.: | 7999-08061-2680500 |
Weight: | 0.087 kg |
Country of origin: | DE |
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879582506 |
Packaging unit | 1 |