Product may differ from image
M5 MALE 0°
PUR 4x0.14 black 5m
Art.No.: | 7000-05021-9540500 |
Weight: | 0.084 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879567350 |
Packaging unit | 1 |