Product may differ from image
M12 male 0° with cable
PUR 4x0.34 bk UL/CSA+drag chain 0,25m
Art.No.: | 9101100 |
Weight: | 0.02 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879711906 |
Packaging unit | 100 |