![M12 male 0° shielded with cable](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° shielded with cable
PUR 5x0.34 shielded gy UL/CSA+drag chain 0.7m
Art.No.: | 7010-13101-2430070 |
Weight: | 0.056 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879793391 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----