![M12 male 0° / MSUD valve plug CI-9.4mm small V4A](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° / MSUD valve plug CI-9.4mm small V4A
PVC 3x0.75 gy 3,5m
Art.No.: | 7004-41051-2160350 |
Weight: | 0.23 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879617598 |
Packaging unit | 1 |