Product may differ from image
M12 male 0° / M8 female 0°, shielded
PUR 4x0.34 shielded bk UL/CSA+drag chain 1m
Art.No.: | 342743 |
Weight: | 0.069 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879707947 |
Packaging unit | 1 |