Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 male 0° / M12 female 90° A-cod. shielded
Product may differ from image

Last seen products

M12 male 0° / M12 female 90° A-cod. shielded

PUR 12x0.14 shielded bk UL/CSA+drag ch. 7.5m

Art.No.: 7000-53321-7060750
Weight: 0.528 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 114,66 €
  • 108,29 €
  • 101,92 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879777735
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Approval: UL Listed CA E325311-CYJV_ulc_z_b.pdf (B)
  • Approval: UL Listed US E325311-CYJV_ul_z_d.pdf (D)
  • Construction files: STP 7000-53321_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Flange Connector ----
* plus VAT, plus shipping