Product may differ from image
M12 male 0° / M12 female 0° shielded
TPE 2x2xAWG24 shielded bu UL/CSA+drag chain 0,15m
Art.No.: | 342740 |
Weight: | 0.038 kg |
Country of origin: | DE |
Available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879715966 |
Packaging unit | 1 |